Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
NN Cylindrical bore
Bill of material
NN3006
SERIES
CD
SD
Inside Diameter
30 mm
D
Outside Diameter
55 mm
B
Bearing Width
19 mm
R
Radius
1.0 mm
ORDER
Bearing No.
NN3006
CR
Basic dynamic load rating
46.0 kN
COR
Basic static load rating
44.1 kN
CU
Fatigue limit load
4.95 kN
NG
Limiting speeds (Grease)
12000 rpm
NO
Limiting speeds (Oil)
14000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions